TE 70-AVR AND TE 70-AVR-ATC COMBIHAMMERS

Proven and improved.

 Facebook YouTube Twitter Instagram

Press Contact

Carla Biggs

(918) 872-3265

carla.biggs@hilti.com
TULSA, Okla. – January 22, 2014 – The next generation of Hilti TE 70 Combihammers unleashes incredible power and speed while maintaining maximum protection and comfort.

With a powerful 1800-watt motor, the TE 70 delivers impressive power for fast drilling in various applications, including drilling in concrete, stone and masonry with TE-YX (SDS Max) bits; drilling holes for rebar dowels and anchor bolts; through-hole drilling and coring for mechanical and electrical applications, as well as chiseling and demolition of concrete and masonry.

This best-in-class combihammer has been upgraded to include Active Vibration Reduction (AVR) and Active Torque Control (ATC). For added operator protection, the unique Hilti Active Torque Control (ATC) reduces the possibility of twisting should the drill bit catch. The Active Vibration Reduction (AVR) system dramatically reduces the vibration passed along to the operator during operation, reducing fatigue and allowing them to work longer.

These hard-hitting combihammers have proven time and again that they are the best in the business. And now the best have gotten even better.

The Hilti TE 70-AVR and TE 70-AVR-ATC provide long-term service under the most rugged conditions. Hilti backs that promise up with its Lifetime Service agreement, a service plan that includes two years of no-cost coverage, on both these combihammers. For more information on the Hilti TE 70-AVR or TE 70-AVR-ATC Combihammers, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-461-3028 or visit www.hilti.ca.

About Hilti, Inc. Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,350 highly trained Hilti account managers and engineers throughout North America and an additional 1,100 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems. 

* Some limitations apply. See Hilti for details.

Hilti Online is optimized for Chrome, Firefox, and Internet Explorer 8.0 or greater. Download the latest version of IE.

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.