TE 30-A36 CORDLESS COMBIHAMMER

Hilti launches the world's first cordless combihammer

Press Contact

Carla Biggs

(918) 872-3265

carla.biggs@hilti.com
TULSA, Okla. – June 2013 – The new Hilti TE 30-A36 is the world’s first cordless combihammer drill and it delivers on productivity. With a drilling range of 1/4” -1” diameter with SDS+ (TE-C) drill bits, and up to 3-1/2” using percussion core bits, the TE 30-A36 drills and chips into concrete up to 40% faster than the largest SDS corded tools on the market. This speed is made possible due to the high efficiency brushless motor and higher mass hammering mechanism. Professionals can now do demanding applications never before possible with a cordless tool and work longer because the TE 30-A36 comes with the highest capacity battery on the market, the new 36 volt, 6.0 amp hour battery which provides more than double the work per charge of other batteries.

There’s no need to drag out the extension cord or compressor, the TE 30-A36 Combihammer boasts extreme performance and extreme run time never seen before in a cordless tool and the widest range of applications on the market. By combining the high-capacity battery and utilizing Hilti brushless motor technology, Hilti is providing a cordless solution that delivers a single impact energy of 2.7 ft-lbs and a full hammering frequency of 4,500 impacts per minute—rivaling its corded counterpart.

The TE 30-A36 also features the Active Torque Control (ATC) system for increased operator protection if a bit binds while drilling and active vibration reduction (AVR) to improve operator comfort and productivity.

The TE 30-A36, batteries and chargers also are covered by Hilti's Lifetime Service, a unique service agreement that includes two years of wear and tear, no-cost coverage*. In fact, the system is so good, that with Hilti Tool Fleet Management, the tools and batteries are covered for four years, including wear and tear.



For more information on Hilti TE 30-A36 Combihammer or other Hilti tools, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Back to previous page

Hilti Online is optimized for Chrome, Firefox, and Internet Explorer 8.0 or greater. Download the latest version of IE.

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.