Collated decking screws #10 50k

Item number 3501848

Packaging unit: 1 pc Drilling capacity (ga): 26 - 18 ga Screw drive/recess type: 5/16 Hexagon
Package contents
  • 50000x Collated screw 10-16 x 3/4" SD M HWH3
Collated decking screws #10 50k
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $3,912.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Carbon steel
  • Screw drive/recess type:  5/16 Hexagon
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
More technical data
Features & Applications
Features
  • High productivity in sidelap applications when used with the Hilti SDT 30 / SDT 5 standup decking fastening tool
Applications
  • Fastening overlapping decking sheets
  • Fastening supporting decking sheets to steel framing
  • Roofing
  • Fastening sheet metal to steel
  • Fastening steel profiles or steel sheeting to steel substructures with and without insulating material
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart