Want to buy?

SD 4500-A18

Cordless drywall screwdriver

No load speed - range: 0 - 4500 rpm

Max. torque: 4.8 ft-lbs

Dimensions (LxWxH): 11.4 x 2.7 x 10.7 in

SD 4500-A18 Cordless drywall screwdriver

SD 4500-A18Cordless drywall screwdriver

    Request an onsite demo

    SD 4500-A18 Cordless drywall screwdriver

    Thank you! Your demo request has been received.
    Your contact information
    Please complete the marked fields below

    Sorry, your message can't be longer than 2500 characters.

      Please note: We've upgraded the order volume to {0} due to package quantities.
      {0} available to ship. Please add product to the Shopping Cart.
      Your requested amount is only partially available. To check availability, live chat with us
      or add the item to your Shopping Cart, where you can
      see the estimated delivery date on your order summary.
      This item is currently not available. Please live chat with us
      or add the item to your Shopping Cart, where you can
      see the estimated delivery date on your order summary.
      This is a standard stock item, but the number available to ship is unknown. Please live chat with us
      or add the item to your Shopping Cart, where you can
      see the estimated delivery date on your order summary.
      As of 8:00 AM today, {0} available for pickup.
      To confirm availability, live chat with us or
      call customer service.
      As of 8:00 AM today, there is not enough product in this Hilti Center to complete your order. Try a lesser amount, or live chat with us to confirm quantity available.
      There is not enough product in this Hilti Center to complete your order today. Please live chat with us or
      call customer service to find out when stock will be available.
      Available quantity unknown. Please live chat with us or
      call customer service.

      Check stock CloseAvailability estimates are based on the current day’s inventory as of 8am, CST.

      noimage_Grid.gif

      Item

      Package Quantity
      Price per package

      Quantity:

      Please enter the quantity needed and press "check" to see product availability.

      Shipping availability

      1-800-879-8000Customer Service hours of operation: 6:00 AM - 8:00 PM CST

      Live chat with a Customer Service team memberOpen Live Chat now

      Let us call you backCall me back

      Live Chat/Call Me Back hours of operation: 8:00AM - 5:00PM CST

      Create new favorites list

      Please enter a name for the new favorites list


      The entered name already exists. Please use another name.

      Exclusive Hilti Service offers!

      Lifetime Service

      Fleet Management

      We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.