Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Preassembled saddle for increased productivity – up to 120 fasteners per hour by one user with the fully automatic DX 460-GR nailer
  • Two support legs provide 90° fastening for high application limit
  • High productivity – can help to significantly reduce time and costs overall
  • Duplex coating for greater corrosion protection
  • Removable fastener suitable for various grating heights
Applications
  • Fastening grating to steel structures in mildly corrosive environments

Technical Data

Documents & Videos

Consulting & Support