HIT-ICE Adhesive anchor
New product
Premium
Item #r2641
High-performance injectable mortar for concrete anchoring in sub-zero temperatures
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition (as per approval): Dry, Wet
- Seismic loading: No
Share
Features & Applications
Features & Applications
Features
- Can be used when temperatures fall to -23 °C
- Reduce lost time due to cold weather
- Dispenses fast and easy even in freezing weather
- Low temperature adhesive anchoring system for applications down to -10 °F in concrete
Applications
- Anchor installation in colder environments
- Designed to solve fastening problems in concrete