INSIDE INSIGHT.

Hilti PS 250 Ferroscan and PS 1000 X-Scan Radar Detection System

Press Contact

Carla Biggs

(918) 872-3265

carla.biggs@hilti.com
TULSA, Okla. – May, 2013. Scanning, analyzing, and interpreting what’s beneath the concrete has never been faster or easier. The Hilti PS 1000 X-Scan, now equipped with an additional sensor for live wire detection and the Hilti PS 250 Ferroscan, are the industry’s easiest-to-use tools for self-performing concrete inspections.

The Hilti PS 250 Ferroscan System determines the position, diameter and number of rebar present in concrete to help avoid rework on the jobsite. With the PS 250 users can quickly scan large areas of concrete easily to locate and assess the steel reinforcement concealed beneath the surface of a concrete structure at depths from 4 to 6 inches depending on rebar size.

Areas such as concrete floor decks and walls, beams, square-edged columns and critical areas of tunnels and bridges can now be analyzed with a clear 2D image of the reinforcement on the monitor for on-the-spot structural analysis and depth of cover assessment or printing.

The system consists of a hand-guided scanner with color display, a portable monitor unit for on-site use and all accessories necessary for creating image scans. The durable FS 250 Ferroscan has a rubber coated housing for jobsite protection and is resistant to water and dust in typical jobsite conditions.

The PS 1000 X-Scan Radar Detection System is designed to product large-area images of what’s inside concrete structures. The PS 1000 X-Scan now includes an EM Sensor. The EM sensor allows detecting live electrical cables (50/60 Hz). However, the EM sensor is designed for the purpose of object classification and not for detection.

Accordingly, the EM sensor data images should always be used, as far as possible, in conjunction with the radar data. The PS 250 and PS 1000 X-Scan are covered by Hilti’s Lifetime Service, a unique service agreement that includes two years of no-cost coverage.*



For more information about the Hilti PS 250 Ferroscan or the PS 1000 X-Scan, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Back to previous page

Hilti Online is optimized for Chrome, Firefox, and Internet Explorer 8.0 or greater. Download the latest version of IE.

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.