We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.


The robust jobsite solution.

Press Contact

Carla Biggs

(972) 403-5927

 TULSA, Okla. – August 23, 2013— The new Hilti PR 2-HS Rotating Laser was built to withstand harsh jobsite conditions while providing best in class leveling time.  With this new tool, transferring heights, setting slopes or simple leveling are made easy with clearly defined function buttons.  
With integrated Hilti Pulse Power technology users will see highly reliable readings (an accuracy of +/- 0.02 inch at 32.8 ft) even under bright light conditions.  The operating range for the new PR 2-HS is 6 ft-2,000 ft diameter with the included laser receiver.   
This ruggedly built tool with shock absorbing improvements means it is designed to resist a drop from a tripod at standard working heights.  And with the added IP 66 rating making the PR 2-HS dust tight and water resistant, it is sure to withstand some of the harshest jobsite conditions.
Hilti lasers are highly accurate measuring tools-- even with Hilti’s built-in protection features, such instruments can be affected over time by everyday use. The PR 2-HS Rotating Laser is backed by Hilti Calibration Service to provide reliability and accuracy. When sent to Hilti for repair, the PR 2-HS will be calibrated and adjusted as needed, with the calibration confirmed in writing for professional assurance.  The PR 2-HS is also covered by Hilti’s Lifetime Service, a unique service agreement that includes two years of no-cost coverage. *
For more information about the Hilti PR 2-HS Rotating Laser, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.
About Hilti, Inc.
Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.