We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

PR 30-HVS AND PR 2-HS ROTATING LASER

Jobsite tough.

TULSA, Okla. – March, 2014— The Hilti family of rotating lasers, the PR 30-HVS and the PR 2-HS bring reliability and durability to a new level. These durable tools are designed to be drop-resistant from standard working height due to an internal damping system, shock-absorbing casing, and four shock-absorbing handles.

The PR 30-HVS is great for horizontal or vertical jobsite needs from leveling formwork and setting digital slopes outdoors, to aligning and layout work indoors. This laser allows users to quickly set and check slopes digitally; easily create control lines with the batter board adapter; and, efficiently install curtain wall with the façade adapter.

For applications requiring horizontal applications such as transferring heights, setting slopes or simple leveling the Hilti PR 2-HS makes these tasks easy.

Both of these tools have integrated Hilti Pulse Power technology which allows users to see highly reliable readings even under bright light conditions. These tools are simple and intuitive to use with best in class leveling time, improved keypads and an integrated remote/laser receiver for maximum productivity and simplicity. And, with the added IP 66 rating they are dust tight and water resistant to withstand the harshest jobsite conditions.

Hilti rotating lasers are highly accurate tools-- even with Hilti’s built-in protection features, such instruments can be affected over time by everyday use. The PR 30-HVS and PR 2-HS Rotating Lasers are backed by Hilti Calibration Service to provide continued reliability and accuracy. When sent to Hilti for repair, the tools will be calibrated and adjusted as needed, with the calibration confirmed in writing for professional assurance. The PR 30-HVS and PR 2-HS are also covered by Hilti’s Lifetime Service, a unique service agreement that includes two years of no-cost coverage. *

For more information about either of these rotating lasers, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.
*Some limitations apply. Contact Hilti for details

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,350 highly trained Hilti account managers and engineers throughout North America and an additional 1,100 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.