We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

SIMPLE AND RELIABLE LASERS

Hilti PM2-L Line Laser and PM 2-P Plumb Laser

Press Contact

Carla Biggs

(972) 403-5927

Email
TULSA, Okla. – April, 2013 — With always on “Pulse Power” technology, the latest Hilti lasers drive productivity on the toughest jobs. Both the PM 2-L and the PM 2-P are a small pocket size design for use in tight spots, have a large rubberized tool body to help protect laser aperture and tool edges for increased durability and improved protection against tool drops.

PM 2-L Line Laser – features a horizontal and vertical line with large fan angle to cover the whole working area with the ideal brightness for visibility to perform a multitude of applications for maximum versatility. Applications such as leveling junction boxes, outlets, cable trays, radiators, pipe installations, suspended ceilings, aligning doors and windows can be completed quickly and easily.

PM 2-P Plumb Laser – has a fixed foot with integrated magnets to attach to drywall tracks for greatest ease of use for applications such as transferring points from the floor to the ceiling, or vertical alignment of windows, doors and steel elements.

Backing the Hilti PM 2-L Line Laser and PM 2-P Plumb Laser is Hilti’s Calibration Service to help ensure reliability and accuracy. Even with Hilti’s built-in protection features, precision instruments can be affected by everyday use and more. Through the Calibration Service, the lasers will be calibrated and adjusted as needed, with the calibration confirmed in writing. The PM 2-L and PMP 2-P Lasers are also covered by Hilti’s Lifetime Service, a unique service agreement that includes one free calibration per year during the first 2 years*.

For more information about the Hilti PM 2-L and PMP 2-P Lasers, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Back to previous page

TULSA, Okla. – April, 2013 — With always on “Pulse Power” technology, the latest Hilti lasers drive productivity on the toughest jobs. Both the PM 2-L and the PM 2-P are a small pocket size design for use in tight spots, have a large rubberized tool body to help protect laser aperture and tool edges for increased durability and improved protection against tool drops.

PM 2-L Line Laser – features a horizontal and vertical line with large fan angle to cover the whole working area with the ideal brightness for visibility to perform a multitude of applications for maximum versatility. Applications such as leveling junction boxes, outlets, cable trays, radiators, pipe installations, suspended ceilings, aligning doors and windows can be completed quickly and easily.

PM 2-P Plumb Laser – has a fixed foot with integrated magnets to attach to drywall tracks for greatest ease of use for applications such as transferring points from the floor to the ceiling, or vertical alignment of windows, doors and steel elements.

Backing the Hilti PM 2-L Line Laser and PM 2-P Plumb Laser is Hilti’s Calibration Service to help ensure reliability and accuracy. Even with Hilti’s built-in protection features, precision instruments can be affected by everyday use and more. Through the Calibration Service, the lasers will be calibrated and adjusted as needed, with the calibration confirmed in writing. The PM 2-L and PMP 2-P Lasers are also covered by Hilti’s Lifetime Service, a unique service agreement that includes one free calibration per year during the first 2 years*.

For more information about the Hilti PM 2-L and PMP 2-P Lasers, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Back to previous page

Call backClose
Chat Close

Automatic log out

Your session was inactive for 30 minutes and you were automatically logged out.