DD 160 DIAMOND CORING SYSTEM

Simply exceptional. Exceptionally simple.

 Facebook YouTube Twitter Instagram
The DD 160 Diamond Coring System achieves truly impressive performance in rig-based wet coring work on concrete walls and floor decks, including drilling holes in diameters up to 8 inches. The system’s simplicity and self-explanatory design allows for jobs of all kinds to be completed quickly with exceptional ease.

Powerful, compact and easy to handle, the DD 160 is ideal for drilling penetrations for pipes of all kind. This simple, but highly efficient system, also drills through-holes for ventilation ducts or cable installations effortlessly. Thanks to its powerful 2200W motor and 3-speed gearing, the DD 160 ensures utmost performance across its entire core bit range.


Applications

  • Rig-based wet drilling in concrete for pipe penetrations in plumbing, heating and air conditioning installations
  • Stitch drilling for cable trays and ventilation ducts
  • Drilling blind holes for large diameter anchors, reinforcing bars and the installation of railings and barriers
Outperform
  • Sturdy three-speed gearing for outstanding coring performance across the entire diameter range
  • Power control LED helps inexperienced users achieve the optimum rate of drilling progress and maximum core bit life under all conditions
  • Choice of a premium drill stand with many useful features or a simple, compact drill stand with basic functionality
Outlast
  • Service light indicator reminds users when servicing is due for less downtime

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.