Crank tripod PA 921
New productItem #378663
Accessory for compatible rotating lasers
- Additional Accessory Information: Crank tripod with 5/8" thread and integrated circular bubble level Height can be adjusted between 0.76 m (2'3") and 1.63 m (4'9"), weight 4.8 kg (10.6 lb)
- Product information: Crank tripod with 5/8" thread and integrated circular bubble level Height can be adjusted between 0.76 m (2'3") and 1.63 m (4'9"), weight 4.8 kg (10.6 lb)
- Max. Height: 1600 mm
Share