We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

HIT-HY 200 SYSTEM

A small step for contractors. And a giant leap forward for your next job.

Hilti concrete anchors provide the right productivity, performance, and reliability for your job and application.
Hilti presents the HIT-HY 200 System.

Now you can install anchor rod and post-installed rebar connections with more confidence. Inadequately cleaning holes during installation can reduce the performance of conventional chemical anchor systems significantly. Hilti SafeSet™ Technology eliminates this factor almost entirely – in both cracked or uncracked concrete and with anchor rods or post-installed rebar.

Holes that clean themselves.

Hollow Drill Bits TE-CD (SDS Plus) and TE-YD (SDS Max)

Hilti Hollow Drill Bits make traditional hole-cleaning a thing of the past. Featuring SafeSet™ Technology, Hollow Drill Bits allow you to vacuum dust as you drill, resulting in up to 60% more productivity when installing HIT-HY 200. Hilti’s innovative new system helps make rebar doweling and adhesive anchor installation faster and more reliable by removing the need to manually clean the hole before installing your adhesive anchor.


No cleaning required.

HIT-Z Anchor Rods

Hilti HIT-Z Anchor rod with its cone-shaped helix works as a torque-controlled bonded anchor. Because of their shape, HIT-Z Anchor Rods, when used with HIT-HY 200, do not require hole cleaning for hammer-drilled holes in dry or water saturated concrete in base materials above 41° F (5° C). The benefits are clear: fewer steps and extremely high reliability in anchoring applications.







Safe Set™ Technology


Safe Set™ Technology is the term used to indicate that an adhesive anchor is approved for installation using Hilti‘s innovative non-cleaning or self-cleaning systems.

Hilti‘s non-cleaning installation solution includes the use of HIT-Z Anchor Rods. Using this method, dust can be left in the anchor hole without impacting holding values.

Self-cleaning installation is as simple as it sounds. The installer uses a Hilti Hollow Drill Bit to drill the anchor hole with a VC 20/40 Vacuum Cleaner attachment. Using this method, the dust is sucked out of the hole during the drilling process, thereby eliminating the need for further cleaning.

Both the self-cleaning and non-cleaning installation methods will be included in the ICC-ES approval for HIT-HY 200.

Learn more about Safe Setâ„¢ Technology

Call backClose
Chat Close

Automatic log out

Your session was inactive for 30 minutes and you were automatically logged out.