Firestop cable collar CFS-CC 4" (qty 56) NEW

Item number 3507361

Packaging unit: 1 pc
Package contents
  • 56x CFS-CC Firestop collar
Firestop cable collar CFS-CC 4" (qty 56)
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $3,427.00 / 1 Each
Check availability
Key technical data
  • Application temperature range:  40 - 104 °F
  • Temperature resistance range:  5 - 140 °F
  • Expansion temperature (Approx.):  392 °F
More technical data
Features & Applications
Features
  • Surface mounted, sealant-free option
  • Simple and intuitive firestop solution for openings that appear to be 100% filled (openings of max. 4" in diameter)
  • Fast and easy firestop solution for openings of max. 4" in diameter (sleeved or un-sleeved)
  • Pre-cured, pre-formed firestop material does not expire, eliminating shelf-life concerns
  • Fast and easy topside solution for floors - no mineral wool, no sealant required
Applications
  • New and existing cable installations
  • Single and bundled cables in floors and walls
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart