Std fastener X-C 52 P8

Item number 388540

Packaging unit: 100 pc Fastener shank length: 2-1/16 in Fastener shank diameter: 0.138 in
Std fastener X-C 52 P8
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $14.25 / 1 Box
Check availability
Key technical data
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
  • Material composition:  Carbon steel HRC 53
  • Base materials:  Concrete, Some types of masonry (sand-lime), Concrete block
More technical data
Features & Applications
Features
  • Suitable for fastening to concrete where high load values are not required
Applications
  • Fastening drywall track to concrete
  • Wood to concrete, e.g. formwork boards
  • Securing electrical junction boxes, conduits and cables to masonry block or concrete
  • Fastening termination bars to secure waterproofing membrane or moisture barriers
  • Attaching wire mesh and thin sheet metal to concrete, sand-lime block and solid brick
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart