Kit X-C 22 P8TH + 6.3/10 M Y bulk

Item number 3496985

Packaging unit: 1 pc Fastener shank length: 7/8 in Fastener shank diameter: 0.138 in
Package contents
  • 1000x Std fastener X-C 22 P8TH bulk
  • 1000x Cartridge 6.3/10 M .25 cal yellow bulk
Kit X-C 22 P8TH + 6.3/10 M Y bulk
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $312.00 / 1 Each
Check availability
Key technical data
  • Collated:  No
  • For use with:  DX 2, DX 35, DX 460-F8
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
More technical data
Features & Applications
Features
  • Well suited for fastening to concrete with a hardness of up to 6,000 psi
Applications
  • Wood to concrete, e.g. formwork boards
  • Fastening drywall track to concrete
  • Fastening termination bars to secure waterproofing membrane or moisture barriers
  • Securing electrical junction boxes, conduits and cables to masonry block or concrete
  • Fastening HVAC duct strapping or suspended ceilings on normal-strength concrete
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart