Std fastener w/36 mm washer X-C 72 P8 R36

Item number 2029155

Packaging unit: 100 pc Fastener shank diameter: 0.138 in
Std fastener w/36 mm washer X-C 72 P8 R36
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $25.00 / 1 Box
Check availability
Key technical data
  • Collated:  No
  • For use with:  DX 460-F8
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
More technical data
Features & Applications
Features
  • Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
  • Best suited for fastening to concrete with a hardness of up to 6,000 psi
Applications
  • Fastening wood to concrete, e.g. 2x4s, plywood, wood battons, formwork, kickerplates
  • Fastening termination bars to secure waterproofing membrane or moisture barriers
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart