Kit X-U 15 P8TH + 6.8/11 M G

Item number 3505356

Packaging unit: 1 pc Fastener shank length: 5/8 in Fastener shank diameter: 0.145 in
Package contents
  • 1000x Premium fastener X-U 15 P8TH bulk
  • 1000x Cartridge 6.8/11 M10 .27 cal C-T G bulk
Kit X-U 15 P8TH + 6.8/11 M G
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $511.00 / 1 Each
Check availability
Key technical data
  • Collated:  No
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
  • Material composition:  Carbon Steel HRC 59
More technical data
Features & Applications
Features
  • Recommended for use on hard steel base material
  • Stepped and knurled shank for the highest application limit
Applications
  • Fastenings to steel
  • Tagging labels
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart