Kit X-S13 THP + 6.3/10 M Y bulk

Item number 3497037

Packaging unit: 1 pc Fastener shank length: 1/2 in Fastener shank diameter: 0.146 in
Package contents
  • 1000x Std steel fastener X-S 13 THP bulk
  • 1000x Cartridge 6.3/10 M .25 cal yellow bulk
Kit X-S13 THP + 6.3/10 M Y bulk
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $197.00 / 1 Each
Check availability
Key technical data
  • Collated:  No
  • Material coating/plating/finish:  Galvanic zinc plated
  • Material composition:  Carbon Steel HRC 52.5
More technical data
Features & Applications
Features
  • Can be driven directly into steel without pre-drilling
  • Powder-actuated solution for greater productivity
  • Metal tophat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials
  • X-S 16 fastener hardness for higher application limits on steel
Applications
  • Fastening thin materials such as drywall track or brick ties to steel
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart