Kit X-U 19 P8 + 6.3/10 M R

Item number 3496867

Packaging unit: 1 pc Fastener shank length: 3/4 in Fastener shank diameter: 0.157 in
Package contents
  • 1000x Premium fastener X-U 19 P8
  • 1000x Cartridge 6.3/10 M .25 cal red
Kit X-U 19 P8 + 6.3/10 M R
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $614.00 / 1 Each
Check availability
Key technical data
  • Collated:  No
  • Material coating/plating/finish:  Galvanized zinc coating (5-13 ┬Ám)
  • Material composition:  Carbon steel HRC 58
More technical data
Features & Applications
Features
  • Universal fastener for applications on both standard and high strength concrete or steel
  • Suitable for use on steel and concrete
  • Fully-knurled point for higher application limits on steel and suitability for use on hard concrete
  • One nail for almost any application
  • .157 shank diameter and HRC 58 hardness provide high application limits with high ultimate tensile and shear loads
Applications
  • Attach a variety of materials from thin metals, 2x4s to concrete or steel
  • Fastening wood to concrete (even high-strength concrete) or steel
  • Setting up formwork and safety barriers
  • Fastening wall ties
  • Fastening installation channels on roof beams and ceilings
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart