Please note: We've upgraded the order volume to {0} due to package quantities.
{0} available to ship. Please add product to the Shopping Cart.
Your requested amount is only partially available. To check availability, live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
This is a standard stock item. To check availability, live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
Standard stock item. Please live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
As of 8:00 AM today, {0} available for pickup.
To confirm availability, live chat with us or
call customer service.
As of 8:00 AM today, there is not enough product in this Hilti Center to complete your order. Try a lesser amount, or live chat with us to confirm quantity available.
Availability unknown. Please live chat with us or
call customer service.
Available quantity unknown. Please live chat with us or
call customer service.

Check stock CloseAvailability estimates are based on the current day’s inventory as of 8am, CST.

noimage_Grid.gif

Item

Package Quantity
Price per package

Quantity:

Please enter the quantity needed and press "check" to see product availability.

Shipping availability

1-800-879-8000Customer Service hours of operation: 6:00 AM - 8:00 PM CST

Live chat with a Customer Service team memberOpen Live Chat now

Let us call you backCall me back

Live Chat/Call Me Back hours of operation: 8:00AM - 5:00PM CST

Kit X-EDN19 + 6.8/11M40 red (32K)

Item #3497140

Kit X-EDN19 + 6.8/11M40 red (32K)

Item Details

Package Quantity 1 pc
Fastener shank length 3/4 in
Fastener shank diameter 0.146 in
Package Contents:
  • 32000x Cartridge 6.8/11 M40 .27 cal red
  • 32000x Steel deck fastener 5/8" X-EDN19
Price: $13,302.00 / 1  Each
Order Quantity:
Check stock

Complete the System
Find all related products here:

Accessories & Related Products

Create new favorites list

Please enter a name for the new favorites list


The entered name already exists. Please use another name.

 
 
 

Hilti Online is optimized for Chrome, Firefox, and Internet Explorer 8.0 or greater. Download the latest version of IE.

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.