Shear connector X-HVB 125

Item number 348181

Packaging unit: 125 pc
Shear connector X-HVB 125
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $294.00 / 1 Package
Check availability
Key technical data
  • Material composition:  Carbon steel Rm = 295-350 N/m2
  • Corrosion protection:  Zinc coated > 3 ┬Ám
More technical data
Features & Applications
Features
  • Economical solution for shear connectors for concrete-steel composite construction, helping reduce total cost of installation
  • Mobile solution to suit jobsite conditions, eliminates the need for welding
  • Ideal for old building renovation where welding on existing cast-iron beams can be problematic
  • Hilti PROFIS professional software provides optimum design to help meet load requirements
Applications
  • Shear Connector for Composite Floor Deck
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart