We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.


Simply exceptional. Exceptionally simple.

Press Contact

Carla Biggs

(972) 403-5927

TULSA, Okla. – TULSA, Okla. – February 2013. The new Hilti DD 160 Diamond Coring System is a must-have for rental companies due to a simple and self-explanatory design that allows for jobs of all kinds to be completed quickly with exceptional ease. A power control LED helps inexperienced users achieve the optimum rate of drilling progress and maximum core bit life under all conditions.

This coring system completes the Hilti lineup of core rigs by providing optimized performance in rig-based wet coring work on concrete walls and floor decks, including drilling holes in diameters up to 8 inches. Powerful, compact and easy to handle, it’s also ideal for drilling penetrations for pipes of all kinds. This simple, but highly efficient system, also drills through-holes for ventilation ducts or cable installations effortlessly.

Thanks to its powerful 2200W motor and 3-speed gearing, the DD 160 ensures utmost performance across its entire core bit range.

A choice of two different drill stands adds to the systems versatility. The basic version is equipped with a compact base plate for anchor fastening. The premium stand offers great adaptability thanks to features such as a tilt mechanism and vacuum base plate for convenient vacuum fastening. No matter which drill stand you choose with a total weight of 36 lbs. (basic) or 47 lbs. (premium), the DD 160 is the lightest core rig in its class!

To further support quality performance, the DD 160 is backed by Hilti Lifetime Service, a unique service agreement that includes two years of no-cost coverage.*

For more information on the DD 160 Diamond Coring System, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Back to previous page