We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CFS-CC FIRESTOP CABLE COLLAR

Your cable management solution

Press Contact

Carla Biggs

(972) 403-5927

Email
TULSA, Okla. – June, 2013. The new Firestop Cable Collar from Hilti provides a surface-mounted, sealant-free firestop solution for your common cable applications through floor and wall assemblies. Easily firestop problematic, irregularly shaped openings, without the need to cut or chisel around existing cables. The Cable Collar easily covers maximum. 4” diameter openings that are 100% filled with cables. Installation of the Cable Collar is virtually dust free and provides a very clean result.

This sealant and putty free solution is great for pre-existing or new cable bundles and does not require any surface preparation; this allows for a faster, cleaner, more accurate installation. The cable collar’s innovative top side floor solution eliminates the need for mineral wood, sealant or putty, and the use of a ladder for overhead work.

The Hilti CFS-CC Firestop Cable Collar is made of a pre-formed, pre-cured material that can be re-penetrated for future cable capacity.

The cable collar simplifies renovations/retrofits as well as new construction. And, when it comes time for inspection, building inspectors will find these devices easy to identify and approve.
For more information on the Hilti Firestop Cable Collar or other Hilti firestop solutions, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com/firestop; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca/firestop.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and
fastening systems for the professional user. With more than 1,300 highly trained Hilti account managers
and engineers throughout North America and an additional 1,000 Hilti employees nationwide, Hilti
expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and
cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and
hanger systems.

Back to previous page