Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Time and labor-saving fastening solution especially suited for seismic and cracked concrete overhead applications requiring an ICC approval
  • Quicker and more convenient to install overhead than flush anchors – smaller drilling diameter and no hammering required
  • Easier to set, even under critical conditions – optimized screw threads and cutting edges suitable for high-strength concrete, used drill bits, rebar hits, and other challenging base materials
  • For use with standard ANSI-tolerance drill bits – no special tolerance drill bits required when installing these screw anchors
  • KH-EZ I 3/8" is FM approved for hanging of pipes up to 8” diameter
Applications
  • Various piping or ventilation duct installation applications
  • Rod hangers for single or multiple pipes
  • Suitable for repetitive installation tasks

Technical Data

Documents & Videos

Consulting & Support