Screw anc KH-EZ-I 1/4"x2-1/2" w/3/8" cplr MC

Item number 3469870

Packaging unit: 1 pc Drill bit diameter: 1/4 in Internal thread size: 3/8 in
Package contents
  • 600x Screw anc KH-EZ-I 1/4"x2-1/2" w/3/8" cplr
Screw anc KH-EZ-I 1/4"x2-1/2" w/3/8" cplr MC
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $479.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Concrete (cracked), Concrete (hollow deck), Concrete (light weight), Concrete (light weight over metal deck), Concrete (uncracked)
  • Approvals / Test reports:  COLA (City of Los Angeles), FM (Factory Mutual), ICC-ES report (concrete), Seismic
  • IBC compliance:  IBC 2006, IBC 2009, IBC 2012
More technical data
Features & Applications
Features
  • Significant time saving for the complete installation compared with conventional anchors
  • Highly productive solution for applications requiring an ICC-ES report for cracked concrete and seismic loading
  • For use with standard ANSI-tolerance drill bits – no special close-tolerance drill bits required
  • Less drilling and more convenient overhead installation compared with traditional methods – no hammering necessary
  • Optimized thread design for superior holding values
Applications
  • Rod hangers for single or multiple pipes
  • Various piping or ventilation duct installation applications
  • Suitable for repetitive installation tasks
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart