Adh anc HY 100 16.9oz/500ml 5MC + HDE 500/bl

Item number 3511067

Packaging unit: 1 pc Content per can/cartridge: 16.9 fl oz (US)
Package contents
  • 1x HDE 500-A18 Tool Body without cartridge.
  • 1x C 4/36-90 100-127V Battery charger
  • 2x Battery pack B 18/2.6 Li-ion
  • 100x Foil pack
  • 100x Mixer
  • 100x Mixer extension
  • 1x Black cartridge HIT-CB 500
  • 1x Small soft bag
Adh anc HY 100 16.9oz/500ml 5MC + HDE 500/bl
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $3,182.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Concrete (uncracked)
  • Base material condition:  Dry
  • Cleaning procedures:  Compressed-air cleaning
More technical data
Features & Applications
Features
  • Suitable for use in uncracked concrete with all anchor rods and rebar according to ICC-ES approval (International Code Council - Evaluation Service)
  • Wide working concrete temperature range from -10°C (+14°F) to +40°C (+104°F)
  • Low odor and VOC content allows continuous indoor use
Applications
  • Anchoring light structural steel connections (e.g. steel columns, beams)
  • Rebar doweling / connection of secondary post-installed rebars
  • Renovation / upgrades with post-installed rebars
  • Substitution of misplaced / missing rebars
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart