Hybrid adh HY 200-A 16.9oz/500ml 1MC + red cartr

Item number 3499475

Packaging unit: 1 pc Content per can/cartridge: 16.9 fl oz (US)
Package contents
  • 20x Foil pack
  • 20x Mixer
  • 20x Mixer extension
  • 1x Cartridge holder red HIT-CR 500
Hybrid adh HY 200-A 16.9oz/500ml 1MC + red cartr
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $1,238.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Concrete (cracked), Concrete (uncracked)
  • Base material condition:  Dry, Wet
  • Cleaning procedures:  Auto cleaning with Hilti Hollow Drill Bit, Compressed-air cleaning, No cleaning required with Hilti HIT-Z rod
More technical data
Features & Applications
Features
  • No hole cleaning required with the revolutionary new HIT-Z anchor rod
  • Automatic hole cleaning with TE-CD and TE-YD drill bits in combination with Hilti vacuum cleaners
  • Contractors can select ideal working time based on application and temperature conditions
  • Suitable for use in cracked and uncracked concrete with all anchor rods and rebar
Applications
  • Anchoring structural steel connections (e.g. steel columns, beams)
  • Anchoring secondary steel structures (e.g. racking, guard rails, sound barriers)
  • Seismic strengthening / retrofitting and bracing of reinforced concrete buildings
  • Structural splices / straight connections with post-installed rebars
  • Substitution of misplaced / missing rebars
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart