Hybrid adh HY 70 16.9 fl oz/500ml 5MC + HDE 500 kit

Item number 3489725

Packaging unit: 1 pc Content per can/cartridge: 16.9 fl oz (US)
Package contents
  • 1x HDE 500-A18 Tool Body without cartridge.
  • 1x C 4/36-90 100-127V Battery charger
  • 2x Battery pack B 18/2.6 Li-ion
  • 100x Foil pack
  • 100x Mixer
  • 100x Mixer extension
  • 1x Black cartridge HIT-CB 500
  • 1x Small soft bag
Hybrid adh HY 70 16.9 fl oz/500ml 5MC + HDE 500 kit
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $4,388.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Masonry (grout-filled CMU), Masonry (hollow), Masonry (hollow CMU), Masonry (Multi-Wyhte Brick/ Unreinforced Masonry), Masonry (solid)
  • Base material condition:  Dry, Wet
  • Cleaning procedures:  Compressed-air cleaning, Manual cleaning
More technical data
Features & Applications
Features
  • Provides strong, reliable and easy to install fastenings in a variety of masonry base materials
  • For indoor and outdoor applications, as well as for use in dry and wet drilled holes
  • Can be used in a temperature range between 23° F and 104° F (exception in solid bricks)
  • Can be used in a temperature range between -5 and +40° C (exception in solid bricks)
Applications
  • Applications in hollow and solid masonry
  • Suitable for seismic upgrades and renovations of unreinforced masonry buildings
  • Façade tie-backs to masonry structural wall
  • Refurbishments and renovations
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart