We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

Please note: We've upgraded the order volume to {0} due to package quantities.
{0} available to ship. Please add product to the Shopping Cart.
Your requested amount is only partially available. To check availability, live chat with us or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
Requested quantity is currently not available. Please live chat with us to check the availability status of this item.
This is a standard stock item, but the number available to ship is unknown. Please live chat with us or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
{1} are available for pickup today
Only {0} of {1} are available for pickup today
No products are available for pickup today
Availability unknown. Please call 1-800-879-8000 to confirm stock availability.
{0} {1} available
noimage_Grid.gif

Item

Package Quantity
Price per package

Quantity:

Please enter the quantity needed and press "check" to see product availability.

Shipping availability

1-800-879-8000Customer Service hours of operation: 6:00 AM - 8:00 PM CST

Live chat with a Customer Service team member from 8:00AM - 5:00PM CSTOpen Live Chat now

Let us call you backCall me back

Call Me Back hours of operation: 8:00AM - 5:00PM CST
Hilti Center availability

Epoxy adh RE 500-SD 16.9oz/500ml 2MC + HDE 500 kit

Item #3489724

Be the first to write a Review
Epoxy adh RE 500-SD 16.9oz/500ml 2MC + HDE 500 kit

Item Details

Package Quantity 1 pc
Content per can/cartridge 16.9 fl oz (US)
Package Contents:
  • 1x HDE 500-A18 Tool Body without cartridge.
  • 1x C 4/36-90 100-127V Battery charger
  • 2x Battery pack B 18/2.6 Li-ion
  • 40x Foil pack
  • 40x Mixer
  • 40x Mixer extension
  • 1x Black cartridge HIT-CB 500
  • 1x Small soft bag

Create new favorites list

Please enter a name for the new favorites list


The list name you entered already exists. Please use another name.

Request an onsite demo
Epoxy adh RE 500-SD 16.9oz/500ml 2MC + HDE 500 kit
Thank you! Your demo request has been received.
Your contact information
Please complete the marked fields below

Sorry, your message can't be longer than 2500 characters.

     
     
     

    Have questions or need help?
    Chat with us from
    8:00AM - 5:00PM CST.

    Chat now

    Don't ask me again

    Call backClose
    Chat Close

    Automatic log out

    Your session was inactive for 30 minutes and you were automatically logged out.