Please note: We've upgraded the order volume to {0} due to package quantities.
{0} available to ship. Please add product to the Shopping Cart.
Your requested amount is only partially available. To check availability, live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
This item is currently not available. Please live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
This is a standard stock item, but the number available to ship is unknown. Please live chat with us
or add the item to your Shopping Cart, where you can
see the estimated delivery date on your order summary.
As of 8:00 AM today, {0} available for pickup.
To confirm availability, live chat with us or
call customer service.
As of 8:00 AM today, there is not enough product in this Hilti Center to complete your order. Try a lesser amount, or live chat with us to confirm quantity available.
There is not enough product in this Hilti Center to complete your order today. Please live chat with us or
call customer service to find out when stock will be available.
Available quantity unknown. Please live chat with us or
call customer service.

Check stock CloseAvailability estimates are based on the current day’s inventory as of 8am, CST.

noimage_Grid.gif

Item

Package Quantity
Price per package

Quantity:

Please enter the quantity needed and press "check" to see product availability.

Shipping availability

1-800-879-8000Customer Service hours of operation: 6:00 AM - 8:00 PM CST

Live chat with a Customer Service team memberOpen Live Chat now

Let us call you backCall me back

Live Chat/Call Me Back hours of operation: 8:00AM - 5:00PM CST

HY 150MAX-SD 47.3oz/1400ml (2pal)+P8000

Item #3462888

HY 150MAX-SD 47.3oz/1400ml (2pal)+P8000

Item Details

Package Quantity 1 pc
Content per can/cartridge 47.3 fl oz (US)
Package Contents:
  • 1x Pneumatic dispenser P 8000 D
  • 128x Foil pack
  • 128x Mixer
  • 128x Mixer extension
Price: $13,001.00 / 1  Each
Order Quantity:
Check stock

Complete the System
Find all related products here:

Accessories & Related Products

Create new favorites list

Please enter a name for the new favorites list


The entered name already exists. Please use another name.

Request an onsite demo

HY 150MAX-SD 47.3oz/1400ml (2pal)+P8000

Thank you! Your demo request has been received.
Your contact information
Please complete the marked fields below

Sorry, your message can't be longer than 2500 characters.

     
     
     

    We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.