Adh anchor HY 100 16.9oz/500ml

Item number 2078495

Packaging unit: 20 pc Content per can/cartridge: 16.9 fl oz (US)
Package contents
  • 1x Foil pack
  • 1x Mixer
  • 1x Mixer extension
Adh anchor HY 100 16.9oz/500ml
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $609.00 / 1 Box
Check availability
Key technical data
  • Base materials:  Concrete (uncracked)
  • Base material condition:  Dry
  • Cleaning procedures:  Compressed-air cleaning
More technical data
Features & Applications
Features
  • Suitable for use in uncracked concrete with all anchor rods and rebar according to ICC-ES approval (International Code Council - Evaluation Service)
  • Wide working concrete temperature range from -10°C (+14°F) to +40°C (+104°F)
  • Low odor and VOC content allows continuous indoor use
Applications
  • Anchoring light structural steel connections (e.g. steel columns, beams)
  • Rebar doweling / connection of secondary post-installed rebars
  • Renovation / upgrades with post-installed rebars
  • Substitution of misplaced / missing rebars
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart