HDI Stop drill bits
New product
Ultimate
Item #r1956403
SDS Plus (TE-CX) hammer drill stop bit for fastening pipes, air ducts and suspended ceilings
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
Share
Features & Applications
Features & Applications
Features
- Drill holes precisely to the desired depth
- No need to change tools – drilling and setting can be done with the same tool
- Up to 50% faster than the traditional method (overhead hammering) – increasing productivity
- Large rubber grip for easier handling
- Helps to ensure correct and consistent installation
Applications
- Installation of HDI drop-in anchors for fastening pipes, air ducts and suspended ceilings
- Drilling holes to an accurate depth
- Spare part for the HDI(-L)+I setting tool