Exp anchor KB-TZ 3/4" x 5-1/2" MC

Item number 3437497

Packaging unit: 1 pc Drill bit diameter: 3/4 in Anchor length: 5-1/2 in
Package contents
  • 60x Std stud anchor KB-TZ 3/4x5 1/2
Exp anchor KB-TZ 3/4" x 5-1/2" MC
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $371.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Concrete (cracked), Concrete (light weight), Concrete (light weight over metal deck), Concrete (uncracked), Masonry (grout-filled CMU)
  • Approvals / Test reports:  COLA (City of Los Angeles), FM (Factory Mutual), ICC-ES report (concrete), Nuclear (NQA-1), UL (Underwriter Laboratories)
  • IBC compliance:  IBC 2003, IBC 2006, IBC 2009, IBC 2012
More technical data
Features & Applications
Features
  • Especially suitable for seismic applications and cracked concrete (tension zone)
  • Seismic qualification tested in accordance with ACI 355.2 and ICC-ES AC 193
  • Small minimum edge distance and spacing for maximum design flexibility
  • Approved for use in thin slabs, LWOMD and grout-filled CMU
  • Nuts and washers pre-assembled
Applications
  • Fastening structural steel, facades, mechanical equipment, hand rails and racks
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart