Exp anchor KB3 5/8" x 3-3/4" MC

Item number 3000807

Packaging unit: 1 pc Drill bit diameter: 5/8 in Anchor length: 3-3/4 in
Package contents
  • 90x Exp anchor KB3 5/8" x 3-3/4"
Exp anchor KB3 5/8" x 3-3/4" MC
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $242.00 / 1 Each
Check availability
Key technical data
  • Base materials:  Concrete (light weight), Concrete (uncracked), Masonry (grout-filled CMU)
  • Approvals / Test reports:  COLA (City of Los Angeles), FM (Factory Mutual), ICC-ES report (concrete), ICC-ES report (masonry), Nuclear (NQA-1), UL (Underwriter Laboratories)
  • IBC compliance:  IBC 2003, IBC 2006, IBC 2009, IBC 2012
More technical data
Features & Applications
Features
  • Approved by ICC-ES for use in masonry and concrete
  • Rounded end for easy installation
  • Dog point impact section to prevent thread damage during installation
  • Testing in accordance with AC193 shows the smallest edge and spacing distances of all wedge anchors in its class
  • Also available in hot-dip galvanized, 304 SS and 316 SS to suit any environment
Applications
  • Fastening structural steel, hand rails, signs, racks, equipment and formwork bracing
Technical Data
Documents
Consulting & Support
Ratings & Reviews

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart