We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

DG-CW DIAMOND CUP WHEEL PORTFOLIO

The complete diamond portfolio.

TULSA, Okla. – June, 2013— The Hilti Diamond Cup Wheel portfolio now comes in multiple segment designs for all kinds of applications. Whether it’s roughening and leveling concrete, finishing and surface preparation, removing paint, epoxy, glue or polyurethane, Hilti has it covered with this new cup wheel assortment.

The versatile portfolio is compatible with both the Hilti DG 150 Grinder, Hilti DGC 500-S Angle Grinder, as well as other grinders on the market and are available in 4”, 4 ½”, 5”, 6” and 7”. Using these cup wheels increases the speed and life of the entire grinding system since they have been designed for optimal dust removal. And, the unique Hilti pin holes produce an efficient cooling effect that significantly increases cup wheel life.

Also, full color-coding makes for easy identification on the jobsite, reducing the time it takes to find the correct cup wheel.

For more information on Hilti’s complete grinding portfolio, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-461-3028 or visit www.ca.hilti.com.