Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Catalog
Drilling & Demolition
Combination Drilling & Chiseling

TE 40-AVR Combihammer


Drilling Range: 3/16" - 3-1/2".
Optimum Drilling Range: 1/2" - 1".
Available with TE-C or TE-T connection.
TE 40-AVR Combihammer

Service


Hilti Lifetime Service

Details

Shopping Area 

Description
(Click on name of product below for technical details)
Item No.Price /
Package
Package quantityNumber of
packages
TE 40-AVR (C) Performance Pack (Fixed) 120 V TPS
Includes tool with TE-C (SDS-Plus) chuck, dust shield, cleaning cloth, safety precautions, operating instructions packed in an impact-resistant plastic tool box and TE-C3X bits: (1) 5/8"x 8" TE-CX bit: (1) 3/4"x 8"
03433908QUOTE ONLY1
TE 40-AVR (C) Trade Pack 120 V TPS
Includes tool with TE-C (SDS-Plus) chuck, dust shield, cleaning cloth, safety precautions, operating instructions packed in an impact-resistant plastic tool box and TE-C3X bits: (1) 3/8" x 6", (2) 1/2" x 6" and (1) 5/8" x 8" TE-CX bits: (1) 3/4" x 8" and (1) 7/8" x 10"
03433910QUOTE ONLY1
TE 40-AVR (T) Performance Pack (Fixed) 120 V TPS
Includes tool with TE-T (SDS Top) chuck, dust shield, cleaning cloth, safety precautions, operating instructions packed in an impact-resistant plastic tool box and TE-TX bits: (1) 5/8"x 8" and (1) 3/4"x 8"
03433911QUOTE ONLY1
TE 40-AVR (T) Trade Pack 120 V TPS
Includes tool with TE-T (SDS Top) chuck, dust shield, cleaning cloth, safety precautions, operating instructions packed in an impact-resistant plastic tool box and includes TE-TX bits: (1 each) 1/4" x 9", 3/8" x 9", 1/2" x 9", 5/8" x 9", 3/4" x 13", 7/8" x 13" and 1" x 13", Chisels: (1 each) SM27 pointed and FM27 flat
03433912QUOTE ONLY1


loading