Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Catalog
Drilling & Demolition
Combination Drilling & Chiseling
TE 60 Combi hammer

TE 60 Performance Package (Fixed) TPS Equipped (120V): Item No.: 03444113


TE 60 Performance Package (Fixed) TPS Equipped (120V)


Technical Data

Rated input1200 W
Single impact energy5.2 ft-lbs
Blows per minute2785 impacts/minute
Weight13.89 lb
Dimensions (L x W x H)19.02 x 3.9 x 9.65 in
Triaxial vibration value for hammer drilling into concrete (18.5 m/s²
Triaxial vibration for chiseling in concrete14 m/s²
Uncertainty (K) for triaxial vibration value for chiseling (1.5 m/s²
Number of Gears1
Speed 1 No Load485 rpm
Drilling performance - Diameter 1 (Imperial)0.8 in
Drilling Performance89.5 cm³/min @ Ø 20 mm
100.6 cm³/min @ Ø 25 mm
106.9 cm³/min @ Ø 32 mm
Drilling performance - Drilling depth 1 in 1 minute (Imperia5.5 in³/min
Drilling performance - Diameter 2 (Imperial)1 in
Drilling performance - Drilling depth 2 in 1 minute (Imperia6.4 in³/min
Drilling performance - Diameter 3 (Imperial)1.3 in
Drilling performance - Drilling depth 3 in 1 minute (Imperia6.9 in³/min
Constant-On SwitchYes
Variable speed switchYes
Service indicatorYes
AVR - Active Vibration ReductionNo
ATC - Active Torque ControlNo
Lifetime Service No Cost Period2 years

Online shopping

Package quantity
1
Number of packages


Service


Hilti Lifetime Service

Details
loading