Quick and simple, the Hilti CP 136 Fire Blocker Sealant helps specialty and residential contractors prevent hidden fire movement inside hollow concealed spaces and horizontally in wood frame walls. Designed to seal holes or gaps to inhibit the free passage of flame and hot gases, the noncombustible and ASTM E 136 tested Hilti CP 136 Fire Blocker Sealant helps meet the requirements of the IRC and CABO building codes.
The CP 136 Fire Blocker Sealant, which is VOC compliant and meets EPA Method 24, comes ready to use in a 10.3 fl. ounce cartridge. It has an advanced shelf life, excellent freeze thaw and can be cleaned with water. Plus, the sealant's light yellow color is easy to paint over, so it's virtually effortless for contractors to work with and use. Additionally, it is tested in accordance with ASTM E84 (surface burning characteristics) and ASTM E90 (sound transmission classification).