Engineering judgments. What are they?
A specific drawing or group of drawings created by a firestop manufacturer for a customer for a specific firestop application on a job-site.
Why do they exist?
No matter how many firestop tests are completed at UL/OPL, contractors seem to always encounter different ways of penetrating fire-rated assemblies. In order to provide the proper fire protection for an entire building, custom drawings are needed for these odd applications.
How are these drawings created?
Engineering judgments are based off of UL/OPL tested systems. These designs are created by a qualified technical personnel in accordance with the "Recommended International Firestop Council (IFC) Guidelines for Evaluating Firestop Systems Engineering Judgments" in mind.
-
Click here to download the engineering judgment request forms
Hilti's Engineering Judgments
Firestop systems are designed and installed to impede the passage of fire, hot gases and toxic smoke through construction openings created in fire-rated assemblies. These systems are required by all Model Building Codes to be tested and rated as part of an assembly in accordance with ASTM E-814 and/or other applicable fire testing standards (UL 1479). This ensures that each specifically designed system will maintain or exceed the hourly rating given to the fire-rated assembly in which it is restoring.