Each standard tool comes with a rechargeable battery pack and charger to provide customers 22 hours of continuous working time per full charge. Along with a housing that helps protect the unit from dust and water spray, a built-in shock warning system reduces the potential for off level measurements should the laser get knocked off level. Rated for use between -4° and 122° F (-20° to 45° C), the laser provides reliable, accurate service on the jobsite all year round.
Watch the PR 26 Demo