Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Anchor Design Center Home Page

HIT RE 500 Epoxy Adhesive


Adhesive Epoxy System

Extended temperature range from 23°F to 120°F
  • Excellent weathering resistance; high temperature resistance
  • Comprehensive technical software
  • For effective fastening designs
  • Anchor Anchor Type Installation Method Thread Type
    HIT-RE 500 High Strength Epoxy Adhesive  N/A  N/A 
    HAS-E 1", 1-1/4" Threaded Rods Carbon Steel  Through-hole  External 
    Hilti HIT Accessory for Dispensing HIT Foil Cartridges  N/A  N/A 
    P 3500 F Pneumatic Dispenser for HIT 11.2oz and 16.9oz Cartridges  N/A  N/A 
    HAS-E B Threaded Rods Super 193 B7 Steel  Through-hole  External 
    HAS-R 304 Threaded Rods 304 Stainless Steel  Through-hole  External 
    P8000 D Pneumatic Dispenser for HIT 43.2oz Jumbo Cartridges  N/A  N/A 
    HAS-R Threaded Rods 316 Stainless Steel  Through-hole  External  
    HIS-N Internally Threaded Insert  Preset  Internal  
    HIS-RN 316 Stainless Steel Internally Threaded Insert  Preset  Internal 
    HAS-E 5.8 3/8" 3/8" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 1/2" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 5/8" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 3/4" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 7/8" Threaded Rods Carbon Steel  Through-hole  External 
    MD 2500 Manual Dispenser for HIT Adhesive and Epoxy Cartridges  N/A  N/A