Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Anchor Design Center Home Page

HIT HY 150 MAX Hybrid Adhesive


Injection Adhesive Anchor System

Most powerful fast cure adhesive on the market
  • Average 20% higher load capacities than HIT HY 150.
  • Versatile
  • Suited for a wide range of solid and hollow base materials
  • Extended temperature range from 14°F to 104°F
  • May be used for oversized holes up to 1/4" larger than rod size
  • Anchor Anchor Type Installation Method Thread Type
    HIT-S 12 Screen Tube w/ Insert Combi for Use in Hollow Base Material  N/A  N/A 
    HIT-HY 150 MAX Fast Cure Hybrid Adhesive  N/A  N/A 
    Hilti HIT Accessory for Dispensing HIT Foil Cartridges  N/A  N/A 
    HIT-TZ Unique Design for Use in Unfavorable Setting Conditions  Through-hole  External 
    HIT-RTZ 316 Stainless Steel for Use in Unfavorable Setting Conditions  Through-hole  External 
    P 3500 F Pneumatic Dispenser for HIT 11.2oz and 16.9oz Cartridges  N/A  N/A 
    HAS-E B Threaded Rods Super 193 B7 Steel  Through-hole  External 
    HAS-R 304 Threaded Rods 304 Stainless Steel  Through-hole   External 
    P8000 D Pneumatic Dispenser for HIT 43.2oz Jumbo Cartridges  N/A  N/A 
    HAS-R Threaded Rods 316 Stainless Steel  Through-hole  External 
    HIS-N Internally Threaded for Use in Solid Base Material  Preset  Internal 
    HIS-RN 316 Stainless Steel Internally Threaded for Use in Solid Base Material  Preset  Internal 
    HIT-S Accessory Used for Hollow Base Material  N/A  N/A 
    HIT-AN For Use in Hollow Base Material  Through-hole  External 
    HIT-IG Internally Threaded for Use in Hollow Base Material  Preset  Internal 
    HAS-E 5.8 3/8" 3/8" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 1/2" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 5/8" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 3/4" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 7/8" Threaded Rods Carbon Steel  Through-hole  External 
    HAS-E 1", 1-1/4" Threaded Rods Carbon Steel  Through-hole  External 
    MD 2500 Manual Dispenser for HIT Adhesive and Epoxy Cartridges  N/A  N/A