Hilti
Hilti USA
(866) 445-8827
| EN | ES

Go

Anchor Design Center Home Page

Kwik Bolt 3 Hot Dip Galvanized Expansion Anchor


Expansion Anchor for Corrosive Environment

Easy to install
  • Rounded end for easy insertion
  • Dog point impact section to prevent thread damage during installation
  • Flexible
  • Long (full) thread bolts
  • Reliable
  • Best approval ratings in class
  • Improved wedge design for consistent fastenings
  • Anchor Anchor Type Installation Method Thread Type
    KB3 HDG - 1/2" 1/2" Hot Dip Galvanized Wedge Anchor w/ Long Thread  Through-hole  External 
    KB3 HDG - 5/8" 5/8" Hot Dip Galvanized Wedge Anchor w/ Long Thread  Through-hole  External 
    KB3 HDG - 3/4" 3/4" Hot Dip Galvanized Wedge Anchor w/ Long Thread  Through-hole  External