Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Exceptionally light and versatile SDS Max (TE-Y) rotary hammer
  • Low contact pressure for high user comfort
  • Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
  • Optional DRS-Y dust removal system collects up to 95% of dust
  • Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
  • Light to medium-duty chiseling in masonry and concrete
  • Hammer drilling in concrete, masonry and natural stone (possible diameter range 1/2"- 2", recommended diameter range 5/8" - 1 1/4")
  • Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 1 3/4"- 5 15/16", recommended diameter range up to 3 1/4" )

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency.
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Loan tools during repair to reduce downtime.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support